Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Robot arm

Sensitive and strong

This robot arm is so strong that it is able to use a drill. At the same time, its movements are so sensitive that it can also handle raw eggs. To enable the arm itself to be as hard-wearing as possible, its own weight has to be kept to a minimum. Furthermore, a high level of reliability on the part of the components deployed is vital. Consequently, the developers decided to use plain bearings, fixed flange bearings and thrust washers made of iglidur® G in the joints.
 
With the robolink®. igus® offers a completely modular and cost-effective robot arm that can be purchased as a complete solution or with a custom configuration. 

HDT Robotics, Inc., Joseph Gomes, Fredericksburg, USA

Special Jury Mention.


More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h