Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Tripod

Balance optimally

This tripod is absolutely stable on every ground. Contrary to conventional tripods, it does not stand on three but on four legs. Precise balancing of the tripod is realized by an integrated spherical calotte from igus®, which links the outer shells with two legs each. Through the extreme pivoting capability of the spherical calotte it is also possible to work very close to the floor, which is often required especially in the macro photography. Additional advantage: The calotte does not need to be lubricated and is nevertheless smooth running.
Tripod_01
Tripod_02

xhia produktentwicklung, Harald Gorr, Eschwege, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition