Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Sunshade system

Optimum protection

This sunshade system is made up of lots of slats and is used both on private and public buildings, which are equipped with an architecturally sophisticated double facade, which saves energy on top. To be able to guarantee the rotary movement of the whole slat while following the sun, the linear movement of the individual slats and the mounting of the drive unit reliably and in the long term, plain bearings from igus® were used. An additional advantage of the sturdy and lubricant- free bearings is that they allow the slats to be adjusted almost silently.
Sunshade system_01
Sunshade system_02
Sunshade system_03

Sun Works GmbH, Anja Roosen, Brüggen-Bracht, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition