Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Photovoltaic system

Optimum tracking

This photovoltaic system is tracked for optimum solar energy yield. The movement is realized using cable pulleys. Their mounts are placed under great strain. As well as coping with the weather and fluctuations in temperature, the bearings have to withstand permanent radial and axial loads. This means conventional metal bearings were excluded from the outset. Instead, the developers used lubricant- and maintenance-free iglidur® G plastic plain bearings from igus®.
Photovoltaic system

Ideematec Deutschland GmbH, Sebastian Bauer, Wallerfing, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition