Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Injection moulding machine

Faster production

This machine produces plastic parts using the injection moulding method. Previously, conventional bronze bearings were used in the closing mechanism on the hinged lid of the mould. However, these require frequent servicing and have often led to machine malfunction. Since these bearings were replaced by iglidur® plastic plain bearings from igus®, the machine has been running reliably, quietly and without any unplanned downtimes. In addition, the cycle time has been shortened thanks to the low friction coefficient of the bearings.
Injection moulding machine_01

DAFO Plastics Sp. z o.o., Lukasz Daniel, Nowy Targ, Poland

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition