Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Bicycle pedal

Well protected

This bicycle pedal offers its owner excellent protection from theft. A GPS module and GPRS modem are concealed in a tiny space inside the pedal. This means the smartphone app can determine the location of the connected bicycle at any time. The proximity of the bearing to the sensitive PCB made the use of lubricated metal bearings impossible. For this reason, the designers decided to use the maintenance- and lubricant-free iglidur® plain bearings from igus®, which are also extremely sturdy and durable.
Bicycle pedal_01
Bicycle pedal_02

Connected Cycle, Jean-Marie Debbasch, Paris, France

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition