Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Bicycle gearing

Clean gear-changing

This half-automatic gear simplifies biking. Instead of controlling on the one hand the front and on the other hand the rear derailleurs separately; this gear controls both components synchronically. The driver doesn’t need to change his pedal rhythm. Gearing is done almost without noise and very reliable. Because bikes are usually exposed to most different weather conditions; also the requirements to corrosionresistance of the bearings are high. For this reason, the designers of the innovative gearing decided among other things to use the robust iglidur® plain bearings from igus®.
Bicycle gearing_01
Bicycle gearing_02
Bicycle gearing_03

Terranere IXOW, Damien Golbin, Evreux, France

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition