Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Controlled horizontal screen for a large planetarium

Economical even when exposed to heat

The projectors in a planetarium should not project into the auditorium, in order to prevent the spectators from being dazzled. Screens are used for this purpose, which align themselves depending on the position of the projector in question. The bearings used for the screens must be maintenance and lubricant-free, as they come into direct contact with optical elements. They must also withstand temperatures of over 90° C in continuous operation. The plain bearing material iglidur® Z is used here. What is particularly smart: a regular bearing is divided into rings of the required size, thus reducing the overall costs of this solution even further.

Hagen Hinsching, Carl Zeiss Jena GmbH, Jena

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h