Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Cleaning robot

Light and clean

“Wallwalker” is a robot that helps to maintain solar units. The robot can work on flat surfaces and inclines up to 90°, such as solar modules. To do so it climbs over the frames and the connecting elements so that the solar area does not need any additional installation. As the robot must not damage the modules, every gram saved in weight counts here. The robot's “feet” are therefore joined to the base by the flat and particularly light igus® drylin® N low profile linear guides. The cleaning brush is fitted on a hollow shaft with igubal® flange bearings.

Ridha Azaiz, AZAIZ, Aachen

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h