Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Robot for recovery and inspection work

Resistant and long-lasting:

This robot is designed for recovery and inspection work, in cases where people could be placed at risk, for example helping at the scene of accidents where hazardous substances have leaked, bomb disposal operations etc. The problem that emerged when designing the robot involved the bearings on the shafts. After it emerged that standard metal bearings were unsuitable in many respects for this application, the plain bearings made of iglidur® W300 meet all the requirements, as they are maintenance-free, shock-absorbing, resistant to dirt, affordable and have a high service life.

Alexander Willer, Klaus-Groth Schule Tornesch, Wedel

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h