Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Screen lifter for large displays

Lifting heavy loads

At many events, such as television shows, huge displays (up to 108") are used. To safely transport and set up these big and heavy screens (up to 400 kilograms), the Screen lifter was developed. The unit lifts up out of a transport case in just a few minutes thanks to a sophisticated mechanism. The high forces are absorbed here by igus® plain bearings. The displays of up to three meters wide can be rotated by hand using iglidur® PRT slewing ring bearings. The up and down movements are also carried out using igus® products. drylin® linear guides are used here.

Markus Schönrich, MediaScreen GmbH, Munich

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h