Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Robot Head - Special Award at manus® 2011

Shows feelings

If you smile at him, he smiles back. If you look grim, he looks grim too. This robot head can show emotions, mimicking the expressions of his human counterpart. This requires a precise sequence of movements of individual facial features. Therefore many moving elements are placed in the robot‘s head, which are essential for maintenance-free continuous operation that is especially low-maintenance and durable. The drive units for moving the facial features also have to be robust and long-lasting, with a minimal number of components. The key components used in the application are many small and low-backlash iglidur® plain bearings, arranged in close proximity.

Archimedes Solutions GmbH, Frank Spenling, Berlin, Germany

More on applied products here

More applications from different sectors can be found here.

Winner of manus® 2011

Machine for frying Spanish omelettes

Gold Award at manus® 2011: Machine for frying Spanish omelettes of Carmelo Lagunas Escudero, Spain

String trimmer-cutting disc

Silver Award at manus® 2011: String trimmer-cutting disc of PRODULEX UNIPESSOAL LDA, Portugal

Plain bearing for finger prosthesis

The bearings machined from iglidur J bar stock are corrosion-resistant and have a low wear rate.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h