Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Machine for frying Spanish omelettes - Gold Award at manus® 2011

Very tasty

This machine cooks one of Spain‘s national dishes, the Tortilla de Patatas, or potato omelet. It can handle more than 1,800 omelets per hour. The pans for the individual omelets, in rows of four, are moved through the machine. iglidur® Z plain bearings are used in the hot and greasy environment, and iglidur® A200 plain bearings where there is direct contact with food. The omelettes are turned with the aid of pneumatic cylinders. This movement is carried out by igus® products. This is accomplished by two drylin® OGA linear housings supported by a stainless steel shaft. This solution eliminates alignment errors. The resistance of the components to chemical cleaning agents is also important, and is provided by the igus® products.

Carmelo Lagunas Escudero (3d2puntos), Carmelo Lagunas, Tudela, Spain

More on applied products here

More applications from different sectors can be found here.

Winner of manus® 2011

String trimmer-cutting disc

Silver Award at manus® 2011: String trimmer-cutting disc of PRODULEX UNIPESSOAL LDA, Portugal

Plain bearing for finger prosthesis

The bearings machined from iglidur J bar stock are corrosion-resistant and have a low wear rate.

Robot head

Special Award at manus® 2011: Robot Head of Archimedes Solutions GmbH, Germany

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h