Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Tricycle

Fast on the curve

This tricycle is especially fast on the curve: the front wheels are not connected by one axle, so they can be independently moved and tilted. This design was first used to deal with problems of clearance and friction. With iglidur® G plain bearings, however, these problems were eliminated. Also, dirt and other adverse environmental factors do not affect the function of the plain bearings.

Spicycle Enterprises, William Spicer, Gunnison, USA

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h