Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Superimposed transmission

Fitted faster

In this application, plain bearings made of iglidur® Z replace a ball bearing and a needle bearing in a superimposed transmission. The transmission permits steering angles to be added by the rotary movement of an electric motor in the same or opposite direction in addition to the steering wheel angle chosen by the driver. One of the benefits of using lubricant-free plastic plain bearings is that it ensures the transmission can be fitted more quickly.

ZF-Lenksysteme, Martin Hiller, Schwäbisch Gmünd, Germany

Special Jury Mention.

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h