Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Racing bike brake

Reliable braking

An extremely light weight is the most important criterion when constructing a racing bike brake. For this reason, only iglidur® G plain bearings are used, which make it possible to reduce the weight of the brake to below 100 grammes. In addition, the brakes and thus the bearings are exposed to all kinds of environmental conditions and have to work reliably in heat, the wet or when covered in sludge. The maintenance freedom of the igus® bearings was a further important reason why they were chosen.

AC Carbon, Carsten Hanke, Bad Eilsen, Germany

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h