Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

manus® 2011

Flexible roofing

Light and air

With this system, for example, terraces can be roofed flexibly. The roof is even waterproof in the closed state. The individual lamellae can be opened and closed at will. Likewise, in a flexible way, it can be assembled and dismantled if it is no longer needed. The installation of slats with solar collectors is also possible. The lamellae are attached with igubal® flange bearings, which are particularly suitable for the oscillating movements found here.

ELIOS s. n. c. di Cadorin Sergio &C. , Sergio Cadorin, Postioma di Paese, Italy

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h