Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

LNG HYBRID Barge

The world’s first LNG HYBRID barge for supplying cruise ships with power during their time in the harbour. The system can provide power to every cruise liner which has a land-bound power connection. For this purpose, five pure gas generators are operated, that generate an output of 7.5 MW in total. The LNG is stored in two containers and made available to the motors via a treatment plant. The use of Liquefied Natural Gas as a fuel reduces emissions: soot particles by 100%, CO2 by approx. 20%, sulphur oxides by 100% and nitrogen oxides by approx. 88%. The LNG HYBRID barge is connected with a connection box on the terminal grounds for power supply. The LNG HYBRID barge is connected with a connection box on the terminal grounds for power supply. The igus® Engineering Team developed the complete energy chain system including the entire metal structure at the mooring area in Magdeburger Harbour in Hamburg. Bearings are for low-maintenance operation fitted with additional igus® components.
 
Becker Marine Systems GmbH & Co. KG, Eike-André Möller, Hamburg, Deutschland
LNG HYBRID Barge

Go to applied products here

More applications from different sectors can be found here

To vector award