Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Procesamiento de billetes de banco

manus® 2007

This application is a locking mechanism in a banknote processing machine. When closing, a lid must be pulled against a counterforce. Closing is performed by a motor-driven trapezoidal lead screw, which must engage with a spring-loaded lead screw nut during the closing process. The lead screw nut must not tilt with the lead screw both when the lead screw nut is placed and threaded onto the lead screw and during further linear movement.

The problem was solved with a double joint made of igubal® angle and in-line ball and socket joints. The double joint allows all necessary degrees of freedom and also absorbs the tensile force.

Michael Stapfer, Giesecke & Devrient,
Munich

Ver los productos utilizados

Aquí se puede encontrar otras aplicaciones interesantes en otros sectores


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h