Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Hand-operated water pump

Resistant to wind and rain

The hand-operated water pump works according to the Archimedes Principle and was designed for an adventure playground. A dirt and water-resistant type of bearing was required for the Archimedes screw. In addition the bearing point is exposed to the weather. The bearing assembly consists of a fixed bearing and a floating bearing. The weight of the whole rotor is around 100kg. Two igubal® KSTM pillow block bearings were used here.

Andreas Furrer, TIG Technology, Wetzikon

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h