Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Switch plate activation in model construction

Affordable and long-lasting

It is also possible to work with iglidur® in model construction, as this manus® contribution demonstrates. A flange bearing made of iglidur® G acts as a center bearing on a switch plate control and absorbs any thrust and compression forces. It also acts as a guide for a 180° rotary movement at very small angular speeds and low frequency of movement. Due to the low number of switch plate controls produced, the focus above all was on an affordable price per unit.

Martin Meiburg, OUTBUS Werke, Sarstedt

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h