Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Innovations for sewage works

Totally chemical and corrosion-resistant

Two new products for sewage technology were submitted here at the same time for the manus® award: “GiWA-Stop” is a mechanical backwater protection with flushing function and rat stop for sewage. The “GiWA screen” prevents solids from sewage from getting into natural watercourses when sewers overflow. In the case of both products, the materials used must be completely chemical and corrosion-resistant, and should also be maintenance-free. Various igus® bearings from the whole range of plain bearings are used in this case.

Klaus Ulrich Giehl, Giehl sewage engineering, Heimborn

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h