Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Student project "PLC laboratory"

High positioning accuracy

In total, 25 igus® products are used here in a training installation in the automation laboratory at Karlsruhe College. The biggest challenge was to make the room portal. This problem was successfully overcome, however, using the igus® drylin® W linear guides. In a combination with igubal® ESTM pillow block bearings, it was possible to produce a fully functioning room portal with the required positioning accuracy. Furthermore, using the iglidur® PRT polymer slewing ring bearings enabled the rotational movement of the rotary disk to store the objects.
Room gantry automation project

Tilman Dilger, Karlsruhe

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h