Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Marine lift for water vehicles for leisure purposes

Corrosion-proof in sea water

This lifting device is used on boats and yachts to set smaller dinghies and jetskis in the water or hoist them back on deck. All bearing points should be maintenance-free, both in fresh water and sea water. Having igus® plain bearings made of iglidur® X enables the components made of a various metals to be well electrically insulated. This material also sustains the high surface pressure on the bearing points whilst having a low water absorption capacity.

Björn Bergfeld, Gerd Bär GmbH, Heilbronn

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h