Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Small LED spotlight

Movable and attractive

mirocoSpot is a modular LED light concept for flexibly lighting showpieces. It can be used anywhere that requires small dimensions and where objects should be illuminated in a punctiform fashion. At the same time it can be adjusted as much as needed and every lighting angle is possible. An igubal® angle joint is connected here with a more or less similar size base, which houses the electric connector. The angle joint is fitted with lighting and reflectors. Beyond solving a technical problem, the Spot fulfills requirements of design and originality.

Michael Rottmar, miroco e.K., Ebringen

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h