Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Bipod for sports firearm

Maintenance-free and resilient

The bipod presented here is fastened to the front of a sports firearm and acts as a rest for the gun whilst shooting. It features legs that are adjustable in length, which can be folded for transport purposes, as well as a joint to compensate for canting. The bipod must support the weight of the weapon and absorb the impact from recoil when firing. All moving elements are designed with plastic plain bearings. Cylindrical bearings and flange bearings made of iglidur® G and igubal® spherical bearings are used here. The use of lubricant-free igus® bearings makes the bipod maintenance-free.

Georg Manz, Konstruktionstechnik Manz, Overath

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h