Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Eccentric for toothed belt tension

Simple but robust

This eccentric for toothed belt tension is made of just a few standard components and is therefore very easy to produce. At the same time the toothed belts should be quick to change and easy to adjust. Dust, damp and metal abrasion mean that simple yet robust bearing points are required. igus® plain bearings are used on all the bearing points. On the flange bearings, the bond prevents any slipping down, meaning that it is no longer necessary to secure the shafts axially.

Alexander Sienz, desconpro engineering GmbH, Hüttlingen

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h