Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Self-aligning satellite receiver

Reliable and cheaper

This satellite receiver is intended for use in mobile homes or trucks, for example. It is important here that the appliance can be folded up in order to generate as little resistance as possible whilst on the move. Because, depending on the location of the vehicle, it must be able to move all the way round and should work reliably under all weather conditions, a plastic bearing made of the material iglidur® J from igus® is used. This bearing also achieved a cost saving compared to stainless steel.

Christoph Staita, Kathrein-Werke KG, Rosenheim

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h