Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.

Reduction of recoil on large-calibre long firearms

Precise and ergonomic

With this application in large-calibre firearms such as sports gun, the recoil caused by every shot is considerably reduced. The newly designed energy storage mechanism, which can be built into every shaft, was made using igus® plain bearings. This means that precision is significantly increased especially when firing shots quickly and during complex situations. Shooting is also much more ergonomic for riflemen, as the shoulder joint is no longer put under so much stress as with conventional firing.

Andreas Schuwirth, Logisch Consulting, Breuna

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h