Use iglidur® plain bearings and <br>Extend maintenance intervals

Use iglidur® plain bearings and extend maintenance intervals

Benefit from the advantages of the iglidur® plain bearing

lubrication free
dirst resistant
hohe tragfähigkeit
lubrication free
dirst resistant
uv beständig

Tested in the test laboratory for use in the real world

Front loader test rig
CLAAS combine harvester with iglidur plain bearings

iglidur plain bearings in use

VarioCHOP with iglidur plain bearings

iglidur plain bearings in use

Harvester with iglidur plain bearings

iglidur plain bearings in use

Slurry tanker with iglidur plain bearings

iglidur plain bearings in use

Foot pedals with iglidur plain bearings

iglidur plain bearings in use

Cultivator with iglidur plain bearings

iglidur plain bearings in use

Farm loader with iglidur plain bearings

iglidur plain bearings in use

SG03 plain bearing with felt seal
  • Clean bearing position due to felt seal
  • Ready to install
  • Protects the shaft from wear
To the product
iglidur G plain bearings
  • High wear resistance
  • Insensitive to dust and dirt
  • cost-effective
To the product
iglidur Z plain bearings
  • Very wear-resistant, especially at high loads
  • High thermal resistance
  • For extreme loads
To the product
iglidur Q3E
  • Multi-component bearing with high-strength jacket
  • Suitable for use under extreme loads
  • Cost-effective due to injection moulding

Our igutex fibre composite plain bearings

igutex TX1 plain bearing
White paper preview
Contact

Consultas

Estaré encantado de responder a sus preguntas personalmente

Jon Mentxaka
Jon Mentxaka

Product Manager iglidur®

+34 647 488 250Escribir un correo electrónico

Consultas y envíos