Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Water turbine for power generation

Cost-saving and efficient

On this new turbine, energy is generated by several repellers arranged in a row. The use of conventional roller bearings on the turbine shaft and the bearing ring seals required for this caused high manufacturing costs, friction loss, susceptibility to repairs and high maintenance costs. Using drylin® plain bearings enabled four critically necessary sealing points to be reduced to a single uncritical one, the smooth running of the turbine was increased and the bearing points are resistant to dirt.

Georg Heindlmeier, smartkraft erneuerbare Energie GmbH, Ebersberg

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h