Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Bearing components in the pizza vending machine | igus®

Hot and cold

This new development from the fast food sector can bake a deep-frozen pre-baked pizza within two minutes and serve it to the customer. Among other things, the machine contains a new type of infrared high performance oven. The pizzas are stored deep-frozen. Therefore, all used bearing components must also function at -20°C. Various igus® products such as the drylin® ZLW toothed belt axis, but also various iglidur® fixed flange bearings and drylin® N and T linear guides are installed here.
Model of the vending machine

Jürgen Traxler, BistroBox GmbH, Wels

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h