Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Labelling

Container transport module in labelling machines: Linear bearings and systems, nuts and plain bearing bushes are used in numerous substructure groups to adjust the modules to the different container sizes and formats. High hygienic requirements often need to be taken into account during these working processes, as for example in the beverage industry. Here aggressive cleaning is required and the machines need to be lubrication and corrosion-free. Even when the systems are polluted with glass splitters or PET fragments – they need to operate safely. The container transport module should be optimized for cost and hygienic reasons. Lightweight design and proven special construction had to be integrated. The advantages of plastic solutions in the individual modules: Freedom from lubrication, chemical resistance, lightweight design, dirt resistance, corrosion-free, cheap and uniform design. The elements could be simultaneously converted into sheet metal bending parts. It reduces both weight and stiffness.
Container transport module

Krones AG, Thomas Dalmata, Neutraubling, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition