Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Wear-resistant and washable liners: transport of pharmaceutical spray bottles

Spray bottles in the pharmaceutical industry slide quietly and safely thanks to tribo-tape liner.

In this production machine, small plastic spray bottles have to be fed from a rotary table through a small opening onto the conveyor belt. There were constant disruptions at the transition point due to tilted or fallen bottles. With the help of the iglidur® tribo-tape, the problem area of the machine was eliminated. The bottles now glide perfectly over the tape, which is washable and wear-resistant, onto the conveyor belt.

Profile

  • What was needed: Tribo-tape liner
  • Requirements: The spray bottles must slide safely from one part of the system to the next. The liner should be wear-resistant, washable, quiet and flexible.
  • Industry: Pharma packaging, packaging technology
  • Success for the customer: The optimum gliding properties of tribo-tape enable trouble-free and safe operation. Simply cut and applied, they reduce rubbing effects to a minimum.
Tribo-tape liner

Problem

Within this production plant in the pharmaceutical industry, the cylindrical containers kept falling over during transport, causing them to tilt as they travelled. The task for the system operators was therefore to create a clean and seamless transition between a rotary table and the downstream stations of the system that would transport the spray bottles smoothly and safely. Due to the special circumstances of the application, the company was looking for a sliding structure that could only have a very low height for this application, was washable, showed little signs of wear despite continuous operation and was noise-insulating when the bottles ran over the sliding element.

Solution

The manufacturer finally found the solution to the transport problem within the pharmaceutical packaging system in the form of the tribo-tape liner. The film, which is very flat in height, has optimum sliding properties to ensure trouble-free operation in the system at all times. Due to its good sliding properties, the wear-resistant film also keeps the noise level particularly low. Tribo-tape is primarily used for lining tribologically stressed surfaces and transport tasks. It can be easily cut to size with scissors and is quickly applied to the desired surfaces.

Tribo-tape liner

Herma, Steve Reader, Haverhill, UK

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition