Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Dispensing machine

Request medication at any time

This vending machine dispenses over-the-counter medicines even when all pharmacies are closed. Up to 800 boxes can be managed.
The user requests the medication via touchscreen, pays for it in cash or by a cashless method and is then given it in the dispensing compartment.
The drylin® linear guides ensure that the packs actually end up there. These have the advantage that they do not require external lubrication and are therefore practically maintenance-free.
Medication dispenser for up to 800 boxes Medication dispenser produced by Janez Kolaric s.p., Janez Kolaric, Ptuj, Slovenia

Profile

  • What was needed: drylin® linear guides
  • Requirements: A new medication dispenser was to be developed that was cheaper to manufacture but also offered advantages for customers. In particular, the aim was to increase the maintenance intervals without any functional disadvantages.
  • Sector: Medical technology, pharmaceutical industry
  • Success for the customer: igus linear guides not only met the requirements, but were even able to save weight thanks to their compact and lightweight design.
Sketches of the medication dispenser Sketches of the medication dispenser

Further information on the vending machinery

Componentes para Máquinas vending Sin Mantenimiento

100% libres de lubricación, silenciosos y duraderos: cojinetes, guías lineales, cadenas portacables y actuadores lineales para sistemas totalmente automatizados

Concurso manus® - Ejemplos de aplicación

Concurso manus® - Vista general de aplicaciones innovadoras con Cojinetes de deslizamiento