Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

manus® 2011

Vertical wind turbine

Renewable energy

This device uses wind power to generate electricity. The vertical wind turbine can generate up to 4,000 watts. The blades are mounted with iglidur® W300 plain bearings. The previously used metallic bearings needed lubrication as they were always exposed to wet conditions, so that the bearings started to rust. According to designer, the lubricant-free igus® bearings are ideal for this application.

solarisdream, Luc Haegeman, Brakel, Belgium

More on applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h