Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Fixture for flat screens

Simple movement

The aim of this application was a smooth-running, sturdy and, in terms of design, sleek and good-looking pivot fixture for flat screens in the top price bracket with neat cable routing. The fixture pivots the flat screen by 90° to the right (alternatively to the left). Moving the flat screen is child's play due to the choice of flange bearings made of iglidur® G. It can be moved with one's little finger. In addition, an attached igus® energy chain helps to neatly route the cables for the screen.

Hans Scheffer, Hans Scheffer Konstruktionen, Düsseldorf

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h