Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

“Portamobil” assembly aid for door leaves

Can be handled alone

Using this newly developed appliance, a fitter can assemble or transport door leaves of up to 120 kilograms on his own. As the “Portamobil” is intended to be produced in small runs, standard components are mainly used in its manufacture, which should be correspondingly affordable. The design of the crankshaft bearings should be maintenance and lubricant-free so that the doors do not get dirty either. Flange bearings made of iglidur® G are used here. igubal® axial bearings SAM are also fitted in the appliance to guide the trapezoidal spindles and Polysorb disk springs in the undercarriage, both from igus®.

Thomas Krumpen, Portamobil, Regensburg

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h