Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Efficient hardening with ultraviolet radiation

Easy and durable

In the graphics industry, UV-hardened paints are often used. In this application the paints are hardened. For this purpose, a spotlight generates UV light. The shielding in the appliance is adopted by absorbers, whose bearings must be free of play. Plain bearings made of the high temperature material iglidur® X and iglidur® J are used here. They are chemically resistant and are also resistant to the temperatures of 120°C generated here. Due to its simple design and the price, it was possible to reduce the manufacturing costs of the UV-hardener.

Thomas Schulze, Deutsche Mechatronics GmbH, Mechernich

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



Consultas

Estaré encantado de responder a sus preguntas personalmente

Consultas y envíos

En persona:

De lunes a viernes de 8:00 a 18:00h

Online:

24h