readycable® servocable compatible con Control Techniques PB B G A B XXX, cable base PVC 10 x d

MAT9750507 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
igus-icon-lupe
MAT9750507 product image
igus-icon-lupe
1 de 3
MAT9750507 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
MAT9750507 product image
  • Requerimientos: Para aplicaciones de exigencias medianas
  • Revestimiento exterior: PVC
  • Resistencia al aceite: Resistente al aceite conforme a DIN EN 50363-4-1
  • Libre de siliconas
  • Retardante de llama
  • Apantallamiento
  • Clase chainflex®: 4.2.2.1
igus-icon-lieferzeitMAT9750507
InfoInfoigus-icon-infoigus® define la longitud total del cable como la longitud total incluyendo el conector o el extremo abierto.

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Iñaki Iribarren
Iñaki Iribarren

igus-icon-phone+34 627 500 978

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online
Servicio de chat
De lunes a viernes: de 8:00 a 18:00 h.
WhatsApp
De lunes a viernes: de 8:00 h a 18:00 h