readycable® cable de señal compatible con Siemens 6FX_002-2AD00, cable base TPE 7,5 x d

MAT9070001 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure-extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
igus-icon-lupe
MAT9070001 product image
igus-icon-lupe
1 de 3
MAT9070001 product image
1. Outer jacket: pressure-extruded, halogen-free TPE mixture 2. Overall shield: extremely flexible braiding made of tinned copper wires 3. Inner jacket: pressure-extruded, gusset-filling TPE mixture 4. Element jacket: mechanically high-quality TPE mixture 5. Element shield: extremely flexible layer of tinned copper wires 6. Banding: plastic foil 7. CFRIP: tear strip for faster stripping 8. Core insulation: mechanically high-quality TPE mixture 9. Conductor: strands in an especially flexible version made of tinned copper wires 10. Strain relief: centre element for high tensile stresses
MAT9070001 product image
  • Requerimientos: Para aplicaciones de exigencias extremas
  • Revestimiento exterior: TPE
  • Resistencia al aceite: Resistente al aceite conforme a DIN EN 60811-404, e incluso al bioaceite conforme a VDMA 24568, probado con Plantocut 8 S-MB por DEA.
  • Libre de halógenos
  • Libre de siliconas
  • Resistentes a la hidrólisis y a los microbios
  • Libre de PVC
  • CFRIP®
  • Clase chainflex®: 6.6.4.1
igus-icon-lieferzeitMAT9070001
InfoInfoigus-icon-infoigus® define la longitud total del cable como la longitud total incluyendo el conector o el extremo abierto.

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Iñaki Iribarren
Iñaki Iribarren

igus-icon-phone+34 627 500 978

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online
Servicio de chat
De lunes a viernes: de 8:00 a 18:00 h.
WhatsApp
De lunes a viernes: de 8:00 h a 18:00 h