The guidelok slimline F in 6 meter lifting height

In this application, a  guidelok slimline (GLSL-F) was installed on a storage and retrieval unit at a stroke height of 6 metres. The storage and retrieval unit from IMA Klessmann GMbH in cooperation with Mlog travels at 3 m/s and 2.5 m² in the lane and at 3 m/s and 3 m² in the lift. This means that the possible dynamic values for the guidelok slimline F are far from being exhausted, as accelerations of up to 10 m/s² and speeds of up to 7 m/s are possible with the energy chain.
 
Additional customers benefits:

Quick and easy assembly

Lightweight

Significant cost saving

Absolute functional reliability even at high speeds and accelerations

No knocking of the energy chain: Significant noise minimisation

Energy, data and all kinds of media can be safely guided

guidelok slimeline
guidelok slimeline

Go to applied products here

More applications from different sectors can be found here:

To vector award