Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

iglidur® PRT polymer slewing ring bearings application examples

iglidur® PRT is a slewing ring bearing with the proven advantages of the igus® polymer bearings. The sliding elements made of iglidur® J operate absolutely free of maintenance and lubrication. All housing parts are made of aluminium, and hard anodised giving the iglidur J sliding elements the perfect running surface. All fastening screws are made of stainless steel.

More applications

Assembly table

This assembly table is used for the production of screws.

Digital flip chart

Interactive flip chart with PRT slewing ring bearing

Physiotherapeutic sports equipment: silent and lubrication-free linear adjustment

This device is used for physiotherapeutic treatment of back problems. iglidur and drylin bearings allow silent and lubrication-free adjustments.

Moving Head

The plain bearing used has a low frictional resistance and is low maintenance and lubricant-free.

Core joining device for casting cylinder heads

The used bearing must be lubricant-free, because silica sand is used here.

Student project "PLC laboratory"

High positioning accuracy

Soporte de montaje

En esta aplicación se utiliza un plato giratorio de polímeros iglidur®, que justamente se destaca por su reducido peso.

Screen lifter for large displays

Lifting heavy loads

Wear-resistant spherical and linear bearings in Niles Simmons machine tools

Today, lightweight, robust, lubrication-free polymer bearings are installed in a wide variety of locations in Niles Simmons machine tools and machining centres.

PLC laboratory trainer

The aim of the concept is to demonstrate to the students how to handle a programmable logic controller (abbreviation: PLC) in an attractive way.

Chain saw

This system turns tree trunks into handy pieces of firewood.