Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Crash test carriage

E4 e-chain system® in a crash test carriage with an acceleration up to 784 m/s² and speed of 22 m/s.

igus® plastic energy chains are particularly well suited for extreme accelerations, as they consist of few components (up to 6 parts per chain link) and have very low manufacturing tolerances.
In addition constructive gimmicks such as the so-called "tongue and groove" or "highly flexible connectors" are other factors which emphasize the suitability of igus® energy chains for high speeds and accelerations.

Other interesting applications

Go to applied products here

More applications from different sectors can be found here:

To vector award