Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Yacht systems

Special prize for a truly unique yacht concept The first variable-width high-sea catamaran has been built using igus® components. These double-hull boots always need two adjacent berths in the harbour – which is very expensive and usually impossible to book in the peak season. Craning is extremely difficult, since there are hardly any systems with a minimum width of eight metres available. Thanks to a patent-protected innovative, the width of high-sea catamarans has now been able to be reduced to 4.85 metres enabling them to use the infrastructures of single-hull ships in the harbour. A combination of e-chains® of the series E04 and linear guides from the drylin® family from igus® offer all the necessary characteristics to deal with the torsion load and realise adjustment perfectly.
 
FUTURA Yachtsystems Entwicklungs GmbH & Co KG, Gerhard Euchenhofer, Wannweil, Germany
Yacht systems
Yacht systems
Yacht systems

Go to applied products here

More applications from different sectors can be found here

To vector award