My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Tested: sensor cable CF77.UL.INI withstands 22 million strokes in the smallest installation space

CF77.UL.03.04.INI

Test setup

Testing equipment chainflex® cables are tested in more than 800 parallel tests in the test laboratory covering 3,800m2, the largest of its kind for flexible cables.
Test number:4869
Cable type:Sensor/control cable CF77.UL.03.04.INI
Bend radius:35mm (factor 6.4xd)
Service life:22 million strokes
 

Why the product keeps its promises

UL verified: chainflex receives the highest acknowledgement by a globally recognised testing organisation

We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience in our 3,800m² test laboratory and 700 experiments running in parallel.
 
igus is now the first German firm to have this promise validated for chainflex cables. In a complex certification process, the US "Underwriters Laboratories" institute confirmed the accuracy of the "igus® 36-month chainflex cable guarantee and service life calculator based on two billion test cycles per year" promise. This makes the Cologne-based company the first in Europe to have the veracity of an advertising statement confirmed by a testing institution. In future, every chainflex cable that leaves the factory anywhere in the world will be identified by the UL marketing label with its unique number (B129699), referring to igus.
 
A total of 1044 of the over 1350 cables in the portfolio and available from stock already have classic UL approval. This is a prerequisite for the smooth commissioning of plant in the USA. The export of plant to America will therefore run smoothly. The combination of UL approval and a UL marketing label benefits exports twice over:
Find out more

More information:

chainflex® service life calculator

With the chainflex® service life calculator, you can easilyand quickly calculate the expected service life ofchainflex® cables specifically for your application.

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH