The e-rib is used for the reinforcement and stabilisation of corrugated tubes in highly dynamic applications. It is simply clipped onto the corrugated hose, fills its joints with the ribs and strengthens it so that it can only move in one direction.
e-rib - the reinforcement for hose systems:
- Strength prevents unintentional sideways movement
- Radius stop-dog to prevent buckling
- Small installation space required
- Easy to retrofit
- The corrugated remains full closed and sealed
Please note that the PMA hose and the connectors are not part of the e-rib set.
You can find the suitable components here: PMA cable protection in NW36
Typical industries and applications:
Fast, short and unsupported applications, standing and hanging applications, automotive industry, machine and plant engineering, pick & place applications, printers, handling systems, medical technology, SCARA robots