drygear® Apiro® heavy duty

Nuevo
RL-A10.8246.100.ES product image
igus-icon-lupe
RL-A10.8246.100.ES technical drawing
igus-icon-lupe
1 de 2
RL-A10.8246.100.ES product image
RL-A10.8246.100.ES technical drawing
  • Increased protection, more stability and more precise fastening
  • Robust design saves maintenance and replacement costs in the long term thanks to long service life and lubrication-free operation


  • Max. dynamic load: 300 N
  • Rated torque: 2.5 Nm
  • Pitch: 2 mm
  • Feed rate TR lead screw: 0.5mm/revolution
  • Stroke: 50- 250mm


Compared to our standard Apiro, the increase in axial force absorption for our heavy-duty Apiro is 400%.

igus-icon-lieferzeitRL-A10.8246.100.ES
Referencia
100