My contact person
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51

iglidur® J: Now in even larger diameters

... wide variety ...

iglidur® J  

The fast-and-slow-motion specialist iglidur® J is available as bar stock in 14 diameters and as tube in three diameters.

Lengths according to customer requirements and up to 1 m

Components possible with diameter up to 150 mm

Lubricant and mainteance free

Wear-resistant

Chemical resistant

Efficient machining of even large components


Typical applications:Plant construction, special machine construction, …

iglidur® J tubes

Dimensions [mm]
Part No. inner-Ø outer-Ø Length
Más información sobre la pieza seleccionada:
myCatalog

iglidur® J solid material

Dimensions [mm]
Part Number outer-Ø length*
Más información sobre la pieza seleccionada:
myCatalog
delivery times  
Delivery

from stock/ex stock

Info  

iglidur® J is available as plate in diameters: 2, 4, 6, 10, 15, 20, 25, 30 and 40 mm

More information: