My contact person
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51

Print technology

The large-format printer StudiBel 3D 2.0 is designed for formats up to 800 x 600 x 700 cm. IEr ist komplett mit igus® Komponenten gebaut worden – unter anderem Schienenführungen auf der Z-Achse, Schienen-Linearführungen mit Vierlagerwagen, Kunststofflager in Spannern und Lagern, zylindrische und verstellbare drylin®-Lager in den Stahlachsen im Düsenkopf. Above all, drylin® W profile guides with its adjustable play contributed to reduce weight and therefore inertia moment. It could be achieved, to design a professional 3D printer in an XL format with high precision and little costs, and it is also suitable for hobby users.

Large format printer  
Large format printer  
Estudi Bel, Arquitectura i Urbanisme SLP I+D, Jaume Bel Homedes, Tortosa, Spain
Here, you can find the products used
Here you can find further interesting applications from very different areas of use:
Go to manus® competition